Unit of Measure

Key Dimensions

A

N/A 108 mm

⌀ B

N/A 14.3 mm

C

N/A 102 mm

D

N/A 45.000 mm

ball bore H7

N/A 50 mm

E

N/A 45 mm

F

N/A 16 mm

G

N/A 73 mm

L

N/A 133 mm

S

N/A 88.8 mm

T

N/A 16 mm

⌀ U

N/A 12 mm

W

N/A 51 mm