Unit of Measure

Key Dimensions

A

N/A 143 mm

⌀ B

N/A 17.5 mm

C

N/A 143 mm

D

N/A 75 mm

ball bore H7

N/A 80 mm

E

N/A 65 mm

F

N/A 25 mm

G

N/A 89 mm

L

N/A 175 mm

S

N/A 120 mm

T

N/A 19 mm

⌀ U

N/A 16 mm

W

N/A 71 mm