Unit of Measure

Key Dimensions

A

N/A 171 mm

⌀ B

N/A 22.2 mm

C

N/A 152 mm

D

N/A 80 mm

ball bore H7

N/A 85 mm

E

N/A 80 mm

F

N/A 29 mm

G

N/A 108 mm

L

N/A 197 mm

S

N/A 139.7 mm

T

N/A 22 mm

⌀ U

N/A 20 mm

W

N/A 81 mm