Unit of Measure

Key Dimensions

B max.

N/A 120 mm

B min.

N/A 15 mm

Clearance max.

N/A 0.025 mm

Clearance min.

N/A 0.251 mm

Do

N/A 65 mm

Housing

N/A H7

dh_min

N/A 65 mm

Di

N/A 60 mm

Di x Do

N/A 60 x 65 mm

di_max

N/A 60.24 mm

di_min

N/A 60.14 mm

Shaft

N/A h8

dj_min

N/A 59.954 mm

do_max

N/A 65.115 mm

do_min

N/A 65.065 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 0.50 mm

Tol: B >=75 to <150

N/A - 1.00 mm