Unit of Measure

Key Dimensions

B

N/A 80 mm

Clearance max.

N/A 0.304 mm

Clearance min.

N/A 0.04 mm

Do

N/A 115 mm

Housing

N/A H7

Di

N/A 100 mm

⌀ Installation in an H7 Hsg. max.

N/A 100.25 mm

⌀ Installation in an H7 Hsg. min.

N/A 100.04 mm

Shaft

N/A h8

ep

N/A 7.5 mm