Unit of Measure

Key Dimensions

B

N/A 120 mm

Clearance max.

N/A 0.329 mm

Clearance min.

N/A 0.04 mm

Do

N/A 135 mm

Housing

N/A H7

Di

N/A 120 mm

⌀ Installation in an H7 Hsg. max.

N/A 120.275 mm

⌀ Installation in an H7 Hsg. min.

N/A 120.04 mm

Shaft

N/A h8

ep

N/A 7.5 mm