Unit of Measure

Key Dimensions

B

N/A 25 mm

Clearance max.

N/A 0.204 mm

Clearance min.

N/A 0.02 mm

Do

N/A 24 mm

Housing

N/A H7

Di

N/A 20 mm

⌀ Installation in an H7 Hsg. max.

N/A 20.171 mm

⌀ Installation in an H7 Hsg. min.

N/A 20.02 mm

Shaft

N/A h8

ep

N/A 2 mm