Unit of Measure

Key Dimensions

B

N/A 50 mm

Clearance max.

N/A 0.208 mm

Clearance min.

N/A 0.02 mm

Do

N/A 36 mm

Housing

N/A H7

Di

N/A 30 mm

⌀ Installation in an H7 Hsg. max.

N/A 30.175 mm

⌀ Installation in an H7 Hsg. min.

N/A 30.02 mm

Shaft

N/A h8

ep

N/A 3 mm