Unit of Measure

Key Dimensions

B

N/A 60 mm

Clearance max.

N/A 0.251 mm

Clearance min.

N/A 0.025 mm

Do

N/A 63 mm

Housing

N/A H7

Di

N/A 55 mm

⌀ Installation in an H7 Hsg. max.

N/A 55.205 mm

⌀ Installation in an H7 Hsg. min.

N/A 55.025 mm

Shaft

N/A h8

ep

N/A 4 mm