Unit of Measure

Key Dimensions

B

N/A 50 mm

Clearance max.

N/A 0.236 mm

Clearance min.

N/A 0.03 mm

Do

N/A 80 mm

Housing

N/A H7

Di

N/A 70 mm

⌀ Installation in an H7 Hsg. max.

N/A 70.19 mm

⌀ Installation in an H7 Hsg. min.

N/A 70.03 mm

Shaft

N/A h8

ep

N/A 5 mm