Unit of Measure

Key Dimensions

B

N/A 80 mm

Clearance max.

N/A 0.279 mm

Clearance min.

N/A 0.04 mm

Do

N/A 95 mm

Housing

N/A H7

Di

N/A 85 mm

⌀ Installation in an H7 Hsg. max.

N/A 85.225 mm

⌀ Installation in an H7 Hsg. min.

N/A 85.04 mm

Shaft

N/A h8

ep

N/A 5 mm