Unit of Measure

Key Dimensions

Clearance max.

N/A 0.01 in

Clearance min.

N/A 0.001 in

Do

N/A 3.5 in

Housing

N/A 3.502 in

dh_min

N/A 3.5 in

Di x Do

N/A 3 x 3 1/2 in

di_max

N/A 3.0105 in

di_min

N/A 3.0065 in

Di

N/A 3 in

Shaft

N/A 3 in

dj_min

N/A 2.999 in

do_max

N/A 3.5055 in

do_min

N/A 3.5035 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 3/4 in