Unit of Measure

Key Dimensions

Clearance max.

N/A 0.01 in

Clearance min.

N/A 0.001 in

Do

N/A 4 in

Housing

N/A 4.002 in

dh_min

N/A 4 in

Di x Do

N/A 3 1/2 x 4 in

di_max

N/A 3.5105 in

di_min

N/A 3.5065 in

Di

N/A 3 1/2 in

Shaft

N/A 3.5 in

dj_min

N/A 3.499 in

do_max

N/A 4.0055 in

do_min

N/A 4.0035 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,020 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 1 1/16 in