Unit of Measure

Key Dimensions

Clearance max.

N/A 0.0065 in

Clearance min.

N/A 0.0005 in

Do

N/A 0.8775 in

Housing

N/A 0.8755 in

dh_min

N/A 0.875 in

Di x Do

N/A 5/8 x 7/8 in

di_max

N/A 0.632 in

di_min

N/A 0.629 in

Di

N/A 5/8 in

Shaft

N/A 0.625 in

dj_min

N/A 0.6245 in

do_max

N/A 0.8785 in

do_min

N/A 0.8765 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 3/16 in