Unit of Measure

Key Dimensions

Clearance max.

N/A 0.0065 in

Clearance min.

N/A 0.0005 in

Do

N/A 1.25 in

Housing

N/A 1.2505 in

dh_min

N/A 1.25 in

Di x Do

N/A 1 x 1 1/4 in

di_max

N/A 1.007 in

di_min

N/A 1.004 in

Di

N/A 1 in

Shaft

N/A 1 in

dj_min

N/A 0.9995 in

do_max

N/A 1.2535 in

do_min

N/A 1.2515 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 6/16 in