Unit of Measure

Key Dimensions

Clearance max.

N/A 0.0065 in

Clearance min.

N/A 0.0005 in

Do

N/A 1.5 in

Housing

N/A 1.5005 in

dh_min

N/A 1.5 in

Di x Do

N/A 1 1/4 x 1 1/2 in

di_max

N/A 1.257 in

di_min

N/A 1.254 in

Di

N/A 1 1/4 in

Shaft

N/A 1.25 in

dj_min

N/A 1.2495 in

do_max

N/A 1.5035 in

do_min

N/A 1.5015 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 1/2 in