Unit of Measure

Key Dimensions

Clearance max.

N/A 0.0075 in

Clearance min.

N/A 0.0015 in

Do

N/A 2 in

Housing

N/A 2.0005 in

dh_min

N/A 2 in

Di x Do

N/A 1 3/4 x 2 in

di_max

N/A 1.758 in

di_min

N/A 1.755 in

Di

N/A 1 3/4 in

Shaft

N/A 1.75 in

dj_min

N/A 1.7495 in

do_max

N/A 2.0035 in

do_min

N/A 2.0015 in

Tol: B >=6

N/A ±0,030 in

Tol: B <3

N/A ±0,010 in

Tol: B >=3 to <6

N/A ±0,020 in

B

N/A 13/16 in