Unit of Measure
Key Dimensions
B max. |
N/A 30 mm |
B min. |
N/A 4 mm |
Clearance max. |
N/A 0.02 mm |
Clearance min. |
N/A 0.198 mm |
Do |
N/A 20 mm |
Housing |
N/A H7 |
dh_min |
N/A 20 mm |
Di |
N/A 15 mm |
Di x Do |
N/A 15 x 20 mm |
di_max |
N/A 15.19 mm |
di_min |
N/A 15.11 mm |
Shaft |
N/A h8 |
dj_min |
N/A 14.973 mm |
do_max |
N/A 20.09 mm |
do_min |
N/A 20.04 mm |
ep |
N/A 2.5 mm |
Tol: B >=150 |
N/A - 1.50 mm |
Tol: B <75 |
N/A - 0.50 mm |
Tol: B >=75 to <150 |
N/A - 1.00 mm |