Unit of Measure

Key Dimensions

B max.

N/A 170 mm

B min.

N/A 21 mm

Clearance max.

N/A 0.04 mm

Clearance min.

N/A 0.279 mm

Do

N/A 90 mm

Housing

N/A H7

dh_min

N/A 90 mm

Di

N/A 85 mm

Di x Do

N/A 85 x 90 mm

di_max

N/A 85.265 mm

di_min

N/A 85.165 mm

Shaft

N/A h8

dj_min

N/A 84.946 mm

do_max

N/A 90.125 mm

do_min

N/A 90.075 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 1.00 mm

Tol: B >=75 to <150

N/A - 1.00 mm