Unit of Measure

Key Dimensions

B max.

N/A 180 mm

B min.

N/A 23 mm

Clearance max.

N/A 0.04 mm

Clearance min.

N/A 0.279 mm

Do

N/A 95 mm

Housing

N/A H7

dh_min

N/A 95 mm

Di

N/A 90 mm

Di x Do

N/A 90 x 95 mm

di_max

N/A 90.275 mm

di_min

N/A 90.175 mm

Shaft

N/A h8

dj_min

N/A 89.946 mm

do_max

N/A 95.135 mm

do_min

N/A 95.085 mm

ep

N/A 2.5 mm

Tol: B >=150

N/A - 1.50 mm

Tol: B <75

N/A - 1.00 mm

Tol: B >=75 to <150

N/A - 1.00 mm