Unit of Measure

Key Dimensions

B

N/A 0.5 in

B max.

N/A 0.51 in

B min.

N/A 0.49 in

Clearance max.

N/A 0.0048 in

Clearance min.

N/A 0.0002 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_max_txt

N/A 0,047 in

co_min

N/A 0.015 in

co_min_txt

N/A 0,015 in

co_txt

N/A 0,031 in

coa

N/A 20 in

coa_max_txt

N/A 28 in

coa_min

N/A 12 in

coa_min_txt

N/A 12 in

coa_txt

N/A 20 in

DH max.

N/A 0.6352 in

DH min.

N/A 0.6345 in

Di,a max.

N/A 0.5038 in

Di,a min.

N/A 0.5007 in

Di

N/A 1/2 in

Dj max.

N/A 0.5 in

Dj min.

N/A 0.499 in

Ø dL

N/A 5/32 in

Do

N/A 19/32 in