Unit of Measure

Key Dimensions

B

N/A 1 in

B max.

N/A 1.01 in

B min.

N/A 0.99 in

Clearance max.

N/A 0.0066 in

Clearance min.

N/A 0.0002 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_max_txt

N/A 0,047 in

co_min

N/A 0.015 in

co_min_txt

N/A 0,015 in

co_txt

N/A 0,031 in

coa

N/A 20 in

coa_max_txt

N/A 28 in

coa_min

N/A 12 in

coa_min_txt

N/A 12 in

coa_txt

N/A 20 in

DH max.

N/A 1.417 in

DH min.

N/A 1.416 in

Di,a max.

N/A 1.255 in

Di,a min.

N/A 1.2512 in

Di

N/A 1 1/4 in

Dj max.

N/A 1.25 in

Dj min.

N/A 1.2484 in

Ø dL

N/A 5/16 in

Do

N/A 1 13/32 in