Unit of Measure

Key Dimensions

B

N/A 2 in

B max.

N/A 2.01 in

B min.

N/A 1.99 in

Clearance max.

N/A 0.0066 in

Clearance min.

N/A 0.0002 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_max_txt

N/A 0,047 in

co_min

N/A 0.015 in

co_min_txt

N/A 0,015 in

co_txt

N/A 0,031 in

coa

N/A 20 in

coa_max_txt

N/A 28 in

coa_min

N/A 12 in

coa_min_txt

N/A 12 in

coa_txt

N/A 20 in

DH max.

N/A 1.792 in

DH min.

N/A 1.791 in

Di,a max.

N/A 1.63 in

Di,a min.

N/A 1.6262 in

Di

N/A 1 5/8 in

Dj max.

N/A 1.625 in

Dj min.

N/A 1.6234 in

Ø dL

N/A 5/16 in

Do

N/A 1 25/32 in