Unit of Measure

Key Dimensions

B

N/A 2 in

B max.

N/A 2.01 in

B min.

N/A 1.99 in

Clearance max.

N/A 0.0097 in

Clearance min.

N/A 0.0002 in

co

N/A 0 in

co_max

N/A 0 in

co_max_txt

N/A Deburred edges in

co_min

N/A 0 in

co_min_txt

N/A Deburred edges in

co_txt

N/A Deburred edges in

coa

N/A 0 in

coa_max_txt

N/A Deburred edges in

coa_min

N/A 0 in

coa_min_txt

N/A Deburred edges in

coa_txt

N/A Deburred edges in

DH max.

N/A 2.6883 in

DH min.

N/A 2.6871 in

Di,a max.

N/A 2.5079 in

Di,a min.

N/A 2.5015 in

Di

N/A 2 1/2 in

Dj max.

N/A 2.5 in

Dj min.

N/A 2.4982 in

Ø dL

N/A 5/16 in

Do

N/A 2 11/16 in