Unit of Measure

Key Dimensions

dD

N/A 1.75 mm

dd_max

N/A 1.875 mm

dd_min

N/A 1.625 mm

di_max

N/A 12.25 mm

Di

N/A 12 mm

Do

N/A 24 mm

do_min

N/A 23.75 mm

dP

N/A 18 mm

Ha max.

N/A 1.2 mm

Ha min.

N/A 0.95 mm

pcd_dp_max

N/A 18.12 mm

pcd_dp_min

N/A 17.88 mm

ST

N/A 1.58 mm

st_min

N/A 1.49 mm