Unit of Measure

Key Dimensions

dD

N/A 4.25 mm

dd_max

N/A 4.375 mm

dd_min

N/A 4.125 mm

di_max

N/A 28.25 mm

Di

N/A 28 mm

Do

N/A 48 mm

do_min

N/A 47.75 mm

dP

N/A 38 mm

Ha max.

N/A 1.2 mm

Ha min.

N/A 0.95 mm

pcd_dp_max

N/A 38.12 mm

pcd_dp_min

N/A 37.88 mm

ST

N/A 1.58 mm

st_min

N/A 1.49 mm