Unit of Measure

Key Dimensions

dD

N/A 4.25 mm

dd_max

N/A 4.375 mm

dd_min

N/A 4.125 mm

di_max

N/A 48.25 mm

Di

N/A 48 mm

Do

N/A 74 mm

do_min

N/A 73.75 mm

dP

N/A 61 mm

Ha max.

N/A 1.7 mm

Ha min.

N/A 1.45 mm

pcd_dp_max

N/A 61.12 mm

pcd_dp_min

N/A 60.88 mm

ST

N/A 2.6 mm

st_min

N/A 2.51 mm