Unit of Measure

Key Dimensions

⌀-A

N/A 10 mm

B

N/A 28 mm

C

N/A 72 mm

D

N/A 8.5 mm

D1

N/A 13.5 mm

ball bore H7

N/A 12 mm

E

N/A 17 mm

F

N/A 95 mm

G

N/A 25 mm

H

N/A 56 mm

J

N/A 12 mm

K

N/A 8 mm

L

N/A 3 mm

M

N/A 46 mm

N

N/A 20 mm

O

N/A 34 mm

P

N/A 42 mm

R

N/A 23 mm

S

N/A 0,5 x 45°

s1

N/A 0.5 mm

s2

N/A 45 mm

T

N/A 52 mm

W

N/A 11 mm