1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 
Clear Filter

⌀-A (mm)

B (mm)

C (mm)

Part Number

⌀-A

B

C

D

D1

ball bore H7

L

CAD

N/A 10 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 12 mm N/A 3 mm N/A
N/A 15 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 17 mm N/A 3 mm N/A
N/A 20 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 23 mm N/A 3 mm N/A
N/A 25 mm N/A 28 mm N/A 72 mm N/A 8.5 mm N/A 13.5 mm N/A 28 mm N/A 3 mm N/A
N/A 30 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 34 mm N/A 5 mm N/A
N/A 35 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 39 mm N/A 5 mm N/A
N/A 40 mm N/A 42 mm N/A 104 mm N/A 10.5 mm N/A 18 mm N/A 44 mm N/A 5 mm N/A
N/A 45 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 50 mm N/A 7 mm N/A
N/A 50 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 55 mm N/A 7 mm N/A
N/A 55 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 60 mm N/A 7 mm N/A
N/A 60 mm N/A 60 mm N/A 142 mm N/A 13.5 mm N/A 27 mm N/A 65 mm N/A 7 mm N/A
N/A 65 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 70 mm N/A 10 mm N/A
N/A 70 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 75 mm N/A 10 mm N/A
N/A 75 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 80 mm N/A 10 mm N/A
N/A 80 mm N/A 75 mm N/A 182 mm N/A 17.5 mm N/A 33 mm N/A 85 mm N/A 10 mm N/A
N/A 85 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 90 mm N/A 10 mm N/A
N/A 90 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 95 mm N/A 10 mm N/A
N/A 95 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 100 mm N/A 10 mm N/A
N/A 100 mm N/A 90 mm N/A 222 mm N/A 21 mm N/A 40 mm N/A 105 mm N/A 10 mm N/A
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1