Unit of Measure

Key Dimensions

⌀-A

N/A 35 mm

B

N/A 42 mm

C

N/A 104 mm

D

N/A 10.5 mm

D1

N/A 18 mm

ball bore H7

N/A 39 mm

E

N/A 25 mm

F

N/A 130 mm

G

N/A 41 mm

H

N/A 84 mm

J

N/A 14 mm

K

N/A 14 mm

L

N/A 5 mm

M

N/A 72 mm

N

N/A 40 mm

O

N/A 51 mm

P

N/A 68 mm

R

N/A 45 mm

S

N/A 2 x 45°

s1

N/A 2 mm

s2

N/A 45 mm

T

N/A 83 mm

W

N/A 20 mm