Unit of Measure

Key Dimensions

⌀-A

N/A 55 mm

B

N/A 60 mm

C

N/A 142 mm

D

N/A 13.5 mm

D1

N/A 27 mm

ball bore H7

N/A 60 mm

E

N/A 35 mm

F

N/A 180 mm

G

N/A 55 mm

H

N/A 120 mm

J

N/A 20 mm

K

N/A 15 mm

L

N/A 7 mm

M

N/A 92 mm

N

N/A 50 mm

O

N/A 74 mm

P

N/A 95 mm

R

N/A 57 mm

S

N/A 1 x 45°

s1

N/A 1 mm

s2

N/A 45 mm

T

N/A 112 mm

W

N/A 27 mm