Unit of Measure

Key Dimensions

⌀-A

N/A 65 mm

B

N/A 75 mm

C

N/A 182 mm

D

N/A 17.5 mm

D1

N/A 33 mm

ball bore H7

N/A 70 mm

E

N/A 45 mm

F

N/A 220 mm

G

N/A 75 mm

H

N/A 150 mm

J

N/A 24 mm

K

N/A 18 mm

L

N/A 10 mm

M

N/A 130 mm

N

N/A 70 mm

O

N/A 96 mm

P

N/A 125 mm

R

N/A 80 mm

S

N/A 1 x 45°

s1

N/A 1 mm

s2

N/A 45 mm

T

N/A 140 mm

W

N/A 37 mm