Unit of Measure

Key Dimensions

⌀-A

N/A 95 mm

B

N/A 90 mm

C

N/A 222 mm

D

N/A 21 mm

D1

N/A 40 mm

ball bore H7

N/A 100 mm

E

N/A 50 mm

F

N/A 280 mm

G

N/A 80 mm

H

N/A 180 mm

J

N/A 28 mm

K

N/A 20 mm

L

N/A 10 mm

M

N/A 155 mm

N

N/A 70 mm

O

N/A 125 mm

P

N/A 150 mm

R

N/A 80 mm

S

N/A -

s1

N/A 0 mm

s2

N/A 0 mm

T

N/A 172 mm

W

N/A 40 mm