- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8TKH. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Key Dimensions
Part Number |
N/A COM-3KH |
B - Ball Bore |
N/A .1900 in |
D - Outside Diameter |
N/A .5625 in |
H - Race Width |
N/A .218 in |
W - Ball Width |
N/A .281 in |
O - Ball Shoulder Diameter |
N/A .293 in |
M - Chamfer |
N/A .015 in |
Ball Diameter |
N/A .406 in |
a - Misalignment Angle |
N/A 11 º |
Radial Static Limit Load |
N/A 4,875 lbs |
Approximate Brg. Weight |
N/A .01 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |