Aurora Bearing COM-KH Series Spherical Bearings (PTFE Liners Available)
Aurora Bearing Inch Spherical Bearings
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8TKH. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| COM-3KH | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5625 in | H - Race Width N/A .218 in | W - Ball Width N/A .281 in | Ball Diameter N/A .406 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 4,875 lbs |
CAD
N/A
|
| COM-3TKH | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5625 in | H - Race Width N/A .218 in | W - Ball Width N/A .281 in | Ball Diameter N/A .406 in | a - Misalignment Angle N/A 11 º | Radial Static Limit Load N/A 4,875 lbs |
CAD
N/A
|
| COM-4KH | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6562 in | H - Race Width N/A .250 in | W - Ball Width N/A .343 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load N/A 7,425 lbs |
CAD
N/A
|
| COM-4TKH | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6562 in | H - Race Width N/A .250 in | W - Ball Width N/A .343 in | Ball Diameter N/A .500 in | a - Misalignment Angle N/A 13.5 º | Radial Static Limit Load N/A 7,425 lbs |
CAD
N/A
|
| COM-5KH | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .562 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 9,713 lbs |
CAD
N/A
|
| COM-5TKH | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .562 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 9,713 lbs |
CAD
N/A
|
| COM-6KH | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | H - Race Width N/A .312 in | W - Ball Width N/A .406 in | Ball Diameter N/A .656 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 12,600 lbs |
CAD
N/A
|
| COM-6TKH | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | H - Race Width N/A .312 in | W - Ball Width N/A .406 in | Ball Diameter N/A .656 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 12,600 lbs |
CAD
N/A
|
| COM-7KH | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9062 in | H - Race Width N/A .343 in | W - Ball Width N/A .437 in | Ball Diameter N/A .687 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 14,180 lbs |
CAD
N/A
|
| COM-7TKH | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9062 in | H - Race Width N/A .343 in | W - Ball Width N/A .437 in | Ball Diameter N/A .687 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 14,180 lbs |
CAD
N/A
|
| COM-8KH | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .390 in | W - Ball Width N/A .500 in | Ball Diameter N/A .813 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 19,875 lbs |
CAD
N/A
|
| COM-8TKH | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .390 in | W - Ball Width N/A .500 in | Ball Diameter N/A .813 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 19,875 lbs |
CAD
N/A
|
| COM-9KH | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.0937 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .906 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 24,945 lbs |
CAD
N/A
|
| COM-9TKH | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.0937 in | H - Race Width N/A .437 in | W - Ball Width N/A .562 in | Ball Diameter N/A .906 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 24,945 lbs |
CAD
N/A
|
| COM-10KH | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | H - Race Width N/A .500 in | W - Ball Width N/A .625 in | Ball Diameter N/A 1.000 in | a - Misalignment Angle N/A 8.5 º | Radial Static Limit Load N/A 31,920 lbs |
CAD
N/A
|
| COM-10TKH | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | H - Race Width N/A .500 in | W - Ball Width N/A .625 in | Ball Diameter N/A 1.000 in | a - Misalignment Angle N/A 8.5 º | Radial Static Limit Load N/A 31,920 lbs |
CAD
N/A
|
| COM-12KH | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.4375 in | H - Race Width N/A .593 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.187 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 47,880 lbs |
CAD
N/A
|
| COM-12TKH | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.4375 in | H - Race Width N/A .593 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.187 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 47,880 lbs |
CAD
N/A
|
| COM-14KH | B - Ball Bore N/A .8750 in | D - Outside Diameter N/A 1.5625 in | H - Race Width N/A .703 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 62,940 lbs |
CAD
N/A
|
| COM-14TKH | B - Ball Bore N/A .8750 in | D - Outside Diameter N/A 1.5625 in | H - Race Width N/A .703 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.312 in | a - Misalignment Angle N/A 9.5 º | Radial Static Limit Load N/A 62,940 lbs |
CAD
N/A
|
| COM-16KH | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 1.7500 in | H - Race Width N/A .797 in | W - Ball Width N/A 1.000 in | Ball Diameter N/A 1.500 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 82,800 lbs |
CAD
N/A
|
| COM-16TKH | B - Ball Bore N/A 1.0000 in | D - Outside Diameter N/A 1.7500 in | H - Race Width N/A .797 in | W - Ball Width N/A 1.000 in | Ball Diameter N/A 1.500 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 82,800 lbs |
CAD
N/A
|