Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 2.7 Kg8.2677 lb

Outer Ring Flange O.D.(D1)

N/A 210.000 mm8.2677 in

Outer Ring Width (C)

N/A 21.438 mm0.8440 in

Outer Ring Flange Width (C2)

N/A 4.862 mm0.1914 in
Max Housing Fillet Radius1 N/A 3.30 mm0.130 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 200.91 mm7.91 in

Key Dimensions

Series

N/A L730600

Cup Part Number

N/A JL730612-B

O.D. (D)

N/A 205.000 mm8.0709 in
K Factor 2 N/A 1.27
e Factor 3 N/A 0.46
Y Factor 4 N/A 1.31

Factors

G1 Factor

N/A 295

G2 Factor

N/A 103
Geometry Factor (Cg)5 N/A 0.176
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.