Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

N/A L724300 N/A 170 mm6.6929 in N/A 19.05 mm0.75 in N/A
N/A L730600 N/A 205.000 mm8.0709 in N/A 21.438 mm0.8440 in N/A
N/A LM722900 N/A 165 mm6.4961 in N/A 21 mm0.8268 in N/A
N/A M624600 N/A 180 mm7.0866 in N/A 26 mm1.0236 in N/A
N/A M716600 N/A 130.000 mm5.1181 in N/A 24 mm0.9449 in N/A
N/A JP10000 N/A 145.000 mm5.7087 in N/A 17.5 mm0.689 in N/A
N/A JP13000 N/A 185.000 mm7.2835 in N/A 21 mm0.8268 in N/A
N/A JP14000 N/A 195.000 mm7.6772 in N/A 21 mm0.8268 in N/A
N/A JP16000 N/A 220 mm8.6614 in N/A 23 mm0.9055 in N/A
N/A JP17000 N/A 230 mm9.0551 in N/A 23 mm0.9055 in N/A
N/A JP18000 N/A 240 mm9.4488 in N/A 23 mm0.9055 in N/A
N/A JP6000 N/A 100.000 mm3.9370 in N/A 15.500 mm0.6102 in N/A
N/A JP7000 N/A 110.000 mm4.3307 in N/A 15.500 mm0.6102 in N/A
N/A JP8000 N/A 125 mm4.9213 in N/A 17.5 mm0.689 in N/A
N/A JP9000 N/A 135.000 mm5.3150 in N/A 17.5 mm0.689 in N/A
N/A 30210C N/A 90.000 mm3.5433 in N/A 17 mm0.6693 in N/A
N/A 30307 N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A
N/A 30309 N/A 100.000 mm3.9370 in N/A 22 mm0.8661 in N/A
N/A 30310 N/A 110.000 mm4.3307 in N/A 23 mm0.9055 in N/A
N/A 30311 N/A 120.000 mm4.7244 in N/A 25 mm0.9843 in N/A
N/A 32009X N/A 75.000 mm2.9528 in N/A 15.500 mm0.6102 in N/A
N/A 32010X N/A 80 mm3.1496 in N/A 15.500 mm0.6102 in N/A
N/A 32309-B N/A 100.000 mm3.9370 in N/A 30 mm1.1811 in N/A
N/A 32311-B N/A 120.000 mm4.7244 in N/A 35 mm1.378 in N/A
N/A 32312-BM N/A 130.000 mm5.1181 in N/A 37 mm1.4567 in N/A
1 - 25 of 33 | Results Per Page | View | Unit of Measure
1 2