Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 1.8 Kg6.7717 lb

Outer Ring Flange O.D.(D1)

N/A 172.000 mm6.7717 in

Outer Ring Width (C)

N/A 21 mm0.8268 in

Outer Ring Flange Width (C2)

N/A 5.500 mm0.2165 in
Max Housing Fillet Radius1 N/A 3 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 160.02 mm6.34 in

Key Dimensions

Series

N/A LM722900

Cup Part Number

N/A JLM722912-B

O.D. (D)

N/A 165 mm6.4961 in
K Factor 2 N/A 1.27
e Factor 3 N/A 0.46
Y Factor 4 N/A 1.31

Factors

G1 Factor

N/A 161

G2 Factor

N/A 57.2
Geometry Factor (Cg)5 N/A 0.145
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.