Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 3.00 Kg7.4016 lb

Outer Ring Flange O.D.(D1)

N/A 188.000 mm7.4016 in

Outer Ring Width (C)

N/A 26 mm1.0236 in

Outer Ring Flange Width (C2)

N/A 6.580 mm0.2591 in
Max Housing Fillet Radius1 N/A 1.5 mm0.06 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 175.01 mm6.93 in

Key Dimensions

Series

N/A M624600

Cup Part Number

N/A JM624610-B

O.D. (D)

N/A 180 mm7.0866 in
K Factor 2 N/A 1.41
e Factor 3 N/A 0.41
Y Factor 4 N/A 1.45

Factors

G1 Factor

N/A 227

G2 Factor

N/A 61.6
Geometry Factor (Cg)5 N/A 0.108
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.