Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 1.2 Kg5.9843 lb

Outer Ring Flange O.D.(D1)

N/A 152.000 mm5.9843 in

Outer Ring Width (C)

N/A 17.5 mm0.689 in

Outer Ring Flange Width (C2)

N/A 4.000 mm0.1575 in
Max Housing Fillet Radius1 N/A 3 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 143.00 mm5.63 in

Key Dimensions

Series

N/A JP10000

Cup Part Number

N/A JP10010-B

O.D. (D)

N/A 145.000 mm5.7087 in
K Factor 2 N/A 1.24
e Factor 3 N/A 0.47
Y Factor 4 N/A 1.27

Factors

Geometry Factor (Cg)5 N/A 0.126
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.