Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 3.3 Kg8.9764 lb

Outer Ring Flange O.D.(D1)

N/A 228 mm8.9764 in

Outer Ring Width (C)

N/A 23 mm0.9055 in

Outer Ring Flange Width (C2)

N/A 6.000 mm0.2362 in
Max Housing Fillet Radius1 N/A 3 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 214.88 mm8.46 in

Key Dimensions

Series

N/A JP16000

Cup Part Number

N/A JP16010-B

O.D. (D)

N/A 220 mm8.6614 in
K Factor 2 N/A 1.2
e Factor 3 N/A 0.49
Y Factor 4 N/A 1.23

Factors

Geometry Factor (Cg)5 N/A 0.123
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.