Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 3.50 Kg9.3701 lb

Outer Ring Flange O.D.(D1)

N/A 238.000 mm9.3701 in

Outer Ring Width (C)

N/A 23 mm0.9055 in

Outer Ring Flange Width (C2)

N/A 6.000 mm0.2362 in
Max Housing Fillet Radius1 N/A 3 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 224.03 mm8.84 in

Key Dimensions

Series

N/A JP17000

Cup Part Number

N/A JP17010-B

O.D. (D)

N/A 230 mm9.0551 in
K Factor 2 N/A 1.27
e Factor 3 N/A 0.46
Y Factor 4 N/A 1.3

Factors

Geometry Factor (Cg)5 N/A 0.1
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.