Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 3.7 Kg9.7638 lb

Outer Ring Flange O.D.(D1)

N/A 248.000 mm9.7638 in

Outer Ring Width (C)

N/A 23 mm0.9055 in

Outer Ring Flange Width (C2)

N/A 6.000 mm0.2362 in
Max Housing Fillet Radius1 N/A 3 mm0.12 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 246.89 mm9.72 in

Key Dimensions

Series

N/A JP18000

Cup Part Number

N/A JP18010-B

O.D. (D)

N/A 240 mm9.4488 in
K Factor 2 N/A 1.21
e Factor 3 N/A 0.48
Y Factor 4 N/A 1.24

Factors

Geometry Factor (Cg)5 N/A 0.104
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.