Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 0.6 Kg4.1339 lb

Outer Ring Flange O.D.(D1)

N/A 105.000 mm4.1339 in

Outer Ring Width (C)

N/A 15.500 mm0.6102 in

Outer Ring Flange Width (C2)

N/A 3.000 mm0.1181 in
Max Housing Fillet Radius1 N/A 2.0 mm0.08 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 98.04 mm3.90 in

Key Dimensions

Series

N/A JP6000

Cup Part Number

N/A JP6010-B

O.D. (D)

N/A 100.000 mm3.9370 in
K Factor 2 N/A 1.24
e Factor 3 N/A 0.47
Y Factor 4 N/A 1.27

Factors

G1 Factor

N/A 39.5

G2 Factor

N/A 22.5
Geometry Factor (Cg)5 N/A 0.0922
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.