Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 1.00 Kg5.1969 lb

Outer Ring Flange O.D.(D1)

N/A 132.000 mm5.1969 in

Outer Ring Width (C)

N/A 17.5 mm0.689 in

Outer Ring Flange Width (C2)

N/A 4.000 mm0.1575 in
Max Housing Fillet Radius1 N/A 2.0 mm0.08 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 129.03 mm5.12 in

Key Dimensions

Series

N/A JP8000

Cup Part Number

N/A JP8010-B

O.D. (D)

N/A 125 mm4.9213 in
K Factor 2 N/A 1.29
e Factor 3 N/A 0.45
Y Factor 4 N/A 1.33

Factors

G1 Factor

N/A 69.7

G2 Factor

N/A 37.4
Geometry Factor (Cg)5 N/A 0.109
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.