Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 0.6 Kg3.3465 lb

Outer Ring Flange O.D.(D1)

N/A 85.000 mm3.3465 in

Outer Ring Width (C)

N/A 18 mm0.7087 in

Outer Ring Flange Width (C2)

N/A 4.500 mm0.1772 in
Max Housing Fillet Radius1 N/A 1.5 mm0.06 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 78.99 mm3.11 in

Key Dimensions

Series

N/A 30307

Cup Part Number

N/A Y30307RM

O.D. (D)

N/A 80 mm3.1496 in
K Factor 2 N/A 1.85
e Factor 3 N/A 0.31
Y Factor 4 N/A 1.9

Factors

Geometry Factor (Cg)5 N/A 0.0675
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.