Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure

Other Dimensions

Weight

N/A 3.2 Kg5.3937 lb

Outer Ring Flange O.D.(D1)

N/A 137.000 mm5.3937 in

Outer Ring Width (C)

N/A 37 mm1.4567 in

Outer Ring Flange Width (C2)

N/A 8.000 mm0.3150 in
Max Housing Fillet Radius1 N/A 2.5 mm0.1 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 121.92 mm4.84 in

Key Dimensions

Series

N/A 32312-BM

Cup Part Number

N/A Y32312-BRM

O.D. (D)

N/A 130.000 mm5.1181 in
K Factor 2 N/A 1.07
e Factor 3 N/A 0.55
Y Factor 4 N/A 1.1

Factors

Geometry Factor (Cg)5 N/A 0.0852
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.