The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Engineered Plastic Bearings
>
GGB EP63
>
GGB EP63 bushes
> Part Number 1220EP63
Part Number 1220EP63, GGB EP63 bushes
Unit of Measure
Imperial
Metric
Both
Key Dimensions
B Middle h13 Tolerance
N/A
19.835 mm
Optimal Clearance
N/A
0.06 mm
co
N/A
0.3 mm
coa
N/A
30 mm
Do
N/A
14 mm
Housing
N/A
H7
Di
N/A
12 mm
Di,a max. in middle H7
N/A
12.086 mm
Di,a min. in middle H7
N/A
12.016 mm
Shaft
N/A
h9
ep
N/A
1 mm
ri max.
N/A
0.2 mm