The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Fiber Reinforced Composite Bearings
>
GGB MEGALIFE XT
>
GGB MEGALIFE XT thrust washers - inch
> Part Number MWXT1020-125
Part Number MWXT1020-125, GGB MEGALIFE XT thrust washers - inch
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Do
N/A
1.24 in
Di
N/A
0.64 in
Di x Do
N/A
5/8 x 1 1/4 in
di_max
N/A
0.65 in
di_min
N/A
0.63 in
do_max
N/A
1.25 in
do_min
N/A
1.23 in