The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone:
(234) 262-3000
E-Mail:
CustomerCAD@timken.com
•
Web site:
www.timken.com
Print
Back
All Product Types
>
Bearings
>
Plain Bearings
>
GGB® Fiber Reinforced Composite Bearings
>
GGB MEGALIFE XT
>
GGB MEGALIFE XT thrust washers - inch
> Part Number MWXT1834-125
Part Number MWXT1834-125, GGB MEGALIFE XT thrust washers - inch
Unit of Measure
Imperial
Metric
Both
Key Dimensions
Do
N/A
2.115 in
Di
N/A
1.14 in
Di x Do
N/A
1 1/8 x 2 1/8 in
di_max
N/A
1.15 in
di_min
N/A
1.13 in
do_max
N/A
2.125 in
do_min
N/A
2.105 in